Item description/product images

Links stainless steel DIN ISO 606, Form L
  • Links stainless steel DIN ISO 606, Form L
DescriptionMaterial:Stainless steel 1.4301.Note:Connecting links for single DIN ISO 606 roller chains.



If there is an odd number of links, offset links are required to close the chain. Using offset links reduces the power and tensile strength by 20%.

Drawings

Links stainless steel DIN ISO 606, Form L

Item selection/filter

Order No.

ISO No.PSuitable for
chain sprockets
CADAcc.PriceOrder
22212-4038073206 B-19,5253/8 x 7/32 3.34 €
22212-4012051608 B-112,71/2 x 5/16 3.54 €
22212-4058030810 B-115.8755/8 x 3/8 4.86 €
22212-4034071612 B-119,053/4 x 7/16 7.80 €
22212-4100170216 B-125,41 x 17,02 mm 13.05 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83