|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article.Special features: |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
06290-220 | MACHINE HANDLE FIXED TO DIN39, FORM:E D=M08X15, D1=20, L1=64, STEEL POLISHED | | | 4.50 € | | 06291-0820064 | MACHINE HANDLE FIXED DIN39, FORM:E, STEEL BLUE-PASSIVATED, L1=64, EXTERNAL THREAD M08X13 | | | 6.23 € | | 06292-0820064 | MACHINE HANDLE FIXED, FORM:E ALUMINIUM, COMP:STEEL, L1=64 | | | 7.48 € | | 06308-0820067 | MACHINE HANDLE REVOLVING, FORM:E STEEL, COMP:STEEL, L1=67 | | | 9.32 € | | 06309-0820067 | MACHINE HANDLE REVOLVING, FORM:E ALUMINIUM, COMP:STEEL, L1=67 | | | 11.98 € | | 06310-220 | MACHINE HANDLE REVOLVING SIMILAR TO DIN98, FORM:E D3=M08X15, D1=20, L1=66, STEEL POLISHED | | | 8.63 € | | 06311-20 | MACHINE HANDLE FIXED SIMILAR TO DIN39, FORM:STRAIGHT, ALUMINIUM HIGH-GLOSS POLISHED, D3=M08, L1=66 | | | 6.05 € | | 06312-20 | MACHINE HANDLE REVOLVING SIMILAR TO DIN98, FORM:STRAIGHT, ALUMINIUM HIGH-GLOSS POLISHED, D3=M08, L1=60 | | | 11.76 € | | 06313-208 | MACHINE HANDLE REVOLVING D3=M08 THERMOPLASTIC, COMP:STEEL, L1=61 | | | 4.74 € | | 06314-18 | TAPER GRIP REVOLVING D3=M08 DUROPLAST, COMP:STEEL, L1=57 | | | 6.66 € | | 06316-1208009 | GRIP REVOLVING SIZE:2 D=M08X9, D1=23, DUROPLAST HIGH-POLISH FINISH BLACK, COMP:STAINLESS STEEL BRIGHT | | | 12.42 € | | 06316-1208010 | GRIP REVOLVING SIZE:2 D=M08X10, D1=41, DUROPLAST HIGH-POLISH FINISH BLACK, COMP:STAINLESS STEEL BRIGHT, OVAL | | | 12.90 € | | 06316-208009 | GRIP REVOLVING SIZE:2 D=M08X9, D1=23, DUROPLAST HIGH-POLISH FINISH BLACK, COMP:STEEL GALVANIZED | | | 5.29 € | | 06316-208010 | GRIP REVOLVING SIZE:2 D=M08X10, D1=41, DUROPLAST HIGH-POLISH FINISH BLACK, COMP:STEEL GALVANIZED, OVAL | | | 11.19 € | | 06320-308 | TAPER GRIP FIXED SIZE:2 D=M08X12, D1=23, FORM:F, DUROPLAST HIGH-POLISH FINISH BLACK | | | 2.05 € | | 21962-800201 | POSITION INDICATOR FOR HANDWHEELS SIZE:80 PLASTIC, ANALOGUE-DIGITAL DISPLAY, P=2 | | | 108.36 € | | 21962-800301 | POSITION INDICATOR FOR HANDWHEELS SIZE:80 PLASTIC, ANALOGUE-DIGITAL DISPLAY, P=3 | | | 108.36 € | | 21962-800401 | POSITION INDICATOR FOR HANDWHEELS SIZE:80 PLASTIC, ANALOGUE-DIGITAL DISPLAY, P=4 | | | 108.36 € | | 21962-800501 | POSITION INDICATOR FOR HANDWHEELS SIZE:80 PLASTIC, ANALOGUE-DIGITAL DISPLAY, P=5 | | | 108.36 € | | 21962-801001 | POSITION INDICATOR FOR HANDWHEELS SIZE:80 PLASTIC, ANALOGUE-DIGITAL DISPLAY, P=10 | | | 108.36 € | |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|