EN
Choose your language

Description

Product description
Mounting brackets style a compact unit with position indicators. They guarantee reliable spindle clamping without additional construction work.
Material
Mounting position 1, housing die-cast zinc
Mounting position 3, housing aluminum.
Adjustable handle plastic.
Version
Installed position 1, housing, painted.
Installed position 3, housing anodized.
Adjustable handle dark gray.
Note
Due to the simple assembly, the mounting bracket is also suitable for retrofitting to existing systems.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought