norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Mounting brackets form a compact unit with position indicators. They guarantee reliable spindle clamping without additional construction work.Material:Mounting position 1, housing die-cast zinc
Mounting position 3, housing aluminium.
Clamping lever plastic.
Version:Installed position 1, housing, painted.
Installed position 3, housing anodised.
Clamping lever dark grey.
Note:Due to the simple assembly, the mounting bracket is also suitable for retrofitting to existing systems. Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21944 Mounting brackets 255 kB

Drawings

Mounting brackets

Item selection/filter

Overview of items (compressed)
Order No.Assembly positionAA1A2A3A4A5BB1DD1D2D3HH1LSuitable
for position
indicator
CADAcc.PriceOrder
21944-04081121-221123,57,5154,68M44,584716,533- 33.59 €
21944-04101121-221123,57,5154,610M44,584716,533- 33.59 €
21944-04121121-221123,57,5154,612M44,584716,533- 33.59 €
21944-04141121-221123,57,5154,614M44,584716,533- 33.59 €
21944-09121134-30171710205,512M55,51067,525,548- 36.88 €
21944-09141134-30171710205,514M55,51067,525,548- 36.88 €
21944-09161134-30171710205,516M55,51067,525,548- 36.88 €
21944-09201134-30171710205,520M55,51067,525,548- 36.88 €
21944-040833211122-23,57,5154,68M44,584716,533- 45.67 €
21944-041033211122-23,57,5154,610M44,584716,533- 45.67 €
21944-041233211122-23,57,5154,612M44,584716,533- 45.67 €
21944-041433211122-23,57,5154,614M44,584716,533- 45.67 €
21944-091233341730-1710205,512M55,51067,525,548- 47.21 €
21944-091433341730-1710205,514M55,51067,525,548- 47.21 €
21944-091633341730-1710205,516M55,51067,525,548- 47.21 €
21944-092033341730-1710205,520M55,51067,525,548- 47.21 €