|
Item description/product images |
|
|
DescriptionMaterial:Housing polyamide 6. Hollow shaft steel. Screen plastic. Grub screw steel.Version:Impact-resistant housing. Hollow shaft black oxidised. Grub screw black. Dial black, digits white.Note:Position indicators allow direct reading of input measurement values at a glance. In addition the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their very clear display and fine scale. They have a torque support that is positioned in a hole on the side.
** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).Technical data:– Counter consisting of 5 10-position dials + fine scale – Height of figures about 7 mm – Hollow shaft Ø 20 H7 mm – Temperature resistant to 80 °C – Oil and solvent resistant – Dust-proofOn request:– Counter cover made of mineral glass – Stainless steel driveshaft – Axial sealing (dust-proof) – Waterproof – Vibration protectionAccessory:– Reducing bushes 21940 – Insert plate 21942 – Mounting plates 21944Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | B | D | H | L | Pitch | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | Max. rpm | CAD | Acc. | Price | Order |
---|
21904-01002111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 1 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 2 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 1 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 2 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 3 | 1 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 3 | 2 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 4 | 1 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 4 | 2 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 1 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 2 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 1 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 2 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 3 | 1 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 3 | 2 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 4 | 1 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 4 | 2 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01501111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 1 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 2 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 2 | 1 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 2 | 2 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 3 | 1 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 3 | 2 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 4 | 1 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 4 | 2 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-02001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 1 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 2 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 2 | 1 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 2 | 2 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 3 | 1 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 3 | 2 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 4 | 1 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 4 | 2 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02501111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 1 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 2 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 2 | 1 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 2 | 2 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 3 | 1 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 3 | 2 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 4 | 1 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 4 | 2 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-03001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 1 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 2 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 2 | 1 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 2 | 2 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 3 | 1 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 3 | 2 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 4 | 1 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 4 | 2 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-04001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 1 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 2 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 2 | 1 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 2 | 2 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 3 | 1 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 3 | 2 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 4 | 1 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 4 | 2 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-05001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 1 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 2 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 2 | 1 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 2 | 2 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 3 | 1 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 3 | 2 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 4 | 1 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 4 | 2 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-06001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 1 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 2 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 2 | 1 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 2 | 2 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 3 | 1 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 3 | 2 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 4 | 1 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 4 | 2 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-10001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 1 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 2 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 2 | 1 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 2 | 2 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 3 | 1 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 3 | 2 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 4 | 1 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 4 | 2 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-01002112 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 1 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002122 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 2 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002212 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 1 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002222 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 2 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002312 | black | 38,5 | 20 | 67,5 | 48 | 1 | 3 | 1 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002322 | black | 38,5 | 20 | 67,5 | 48 | 1 | 3 | 2 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002412 | black | 38,5 | 20 | 67,5 | 48 | 1 | 4 | 1 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01002422 | black | 38,5 | 20 | 67,5 | 48 | 1 | 4 | 2 | 000,10 | 2 | 500 | | | 59.03 € | | 21904-01001112 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 1 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001122 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 2 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001212 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 1 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001222 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 2 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001312 | black | 38,5 | 20 | 67,5 | 48 | 1 | 3 | 1 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001322 | black | 38,5 | 20 | 67,5 | 48 | 1 | 3 | 2 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001412 | black | 38,5 | 20 | 67,5 | 48 | 1 | 4 | 1 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01001422 | black | 38,5 | 20 | 67,5 | 48 | 1 | 4 | 2 | 0001,0 | 1 | 500 | | | 59.03 € | | 21904-01501112 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 1 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501122 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 2 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501212 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 2 | 1 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501222 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 2 | 2 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501312 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 3 | 1 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501322 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 3 | 2 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501412 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 4 | 1 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-01501422 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 4 | 2 | 0001,5 | 1 | 500 | | | 59.03 € | | 21904-02001112 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 1 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001122 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 2 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001212 | black | 38,5 | 20 | 67,5 | 48 | 2 | 2 | 1 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001222 | black | 38,5 | 20 | 67,5 | 48 | 2 | 2 | 2 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001312 | black | 38,5 | 20 | 67,5 | 48 | 2 | 3 | 1 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001322 | black | 38,5 | 20 | 67,5 | 48 | 2 | 3 | 2 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001412 | black | 38,5 | 20 | 67,5 | 48 | 2 | 4 | 1 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02001422 | black | 38,5 | 20 | 67,5 | 48 | 2 | 4 | 2 | 0002,0 | 1 | 500 | | | 59.03 € | | 21904-02501112 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 1 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501122 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 2 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501212 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 2 | 1 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501222 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 2 | 2 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501312 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 3 | 1 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501322 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 3 | 2 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501412 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 4 | 1 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-02501422 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 4 | 2 | 0002,5 | 1 | 500 | | | 59.03 € | | 21904-03001112 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 1 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001122 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 2 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001212 | black | 38,5 | 20 | 67,5 | 48 | 3 | 2 | 1 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001222 | black | 38,5 | 20 | 67,5 | 48 | 3 | 2 | 2 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001312 | black | 38,5 | 20 | 67,5 | 48 | 3 | 3 | 1 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001322 | black | 38,5 | 20 | 67,5 | 48 | 3 | 3 | 2 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001412 | black | 38,5 | 20 | 67,5 | 48 | 3 | 4 | 1 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-03001422 | black | 38,5 | 20 | 67,5 | 48 | 3 | 4 | 2 | 0003,0 | 1 | 500 | | | 59.03 € | | 21904-04001112 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 1 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001122 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 2 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001212 | black | 38,5 | 20 | 67,5 | 48 | 4 | 2 | 1 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001222 | black | 38,5 | 20 | 67,5 | 48 | 4 | 2 | 2 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001312 | black | 38,5 | 20 | 67,5 | 48 | 4 | 3 | 1 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001322 | black | 38,5 | 20 | 67,5 | 48 | 4 | 3 | 2 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001412 | black | 38,5 | 20 | 67,5 | 48 | 4 | 4 | 1 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-04001422 | black | 38,5 | 20 | 67,5 | 48 | 4 | 4 | 2 | 0004,0 | 1 | 450 | | | 59.03 € | | 21904-05001112 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 1 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001122 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 2 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001212 | black | 38,5 | 20 | 67,5 | 48 | 5 | 2 | 1 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001222 | black | 38,5 | 20 | 67,5 | 48 | 5 | 2 | 2 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001312 | black | 38,5 | 20 | 67,5 | 48 | 5 | 3 | 1 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001322 | black | 38,5 | 20 | 67,5 | 48 | 5 | 3 | 2 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001412 | black | 38,5 | 20 | 67,5 | 48 | 5 | 4 | 1 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-05001422 | black | 38,5 | 20 | 67,5 | 48 | 5 | 4 | 2 | 0005,0 | 1 | 300 | | | 59.03 € | | 21904-06001112 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 1 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001122 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 2 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001212 | black | 38,5 | 20 | 67,5 | 48 | 6 | 2 | 1 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001222 | black | 38,5 | 20 | 67,5 | 48 | 6 | 2 | 2 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001312 | black | 38,5 | 20 | 67,5 | 48 | 6 | 3 | 1 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001322 | black | 38,5 | 20 | 67,5 | 48 | 6 | 3 | 2 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001412 | black | 38,5 | 20 | 67,5 | 48 | 6 | 4 | 1 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-06001422 | black | 38,5 | 20 | 67,5 | 48 | 6 | 4 | 2 | 0006,0 | 1 | 250 | | | 59.03 € | | 21904-10001112 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 1 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001122 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 2 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001212 | black | 38,5 | 20 | 67,5 | 48 | 10 | 2 | 1 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001222 | black | 38,5 | 20 | 67,5 | 48 | 10 | 2 | 2 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001312 | black | 38,5 | 20 | 67,5 | 48 | 10 | 3 | 1 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001322 | black | 38,5 | 20 | 67,5 | 48 | 10 | 3 | 2 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001412 | black | 38,5 | 20 | 67,5 | 48 | 10 | 4 | 1 | 0010,0 | 1 | 150 | | | 59.03 € | | 21904-10001422 | black | 38,5 | 20 | 67,5 | 48 | 10 | 4 | 2 | 0010,0 | 1 | 150 | | | 59.03 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|