|
Item description/product images |
|
|
DescriptionMaterial:Housing polyamide 6. Hollow shaft steel. Screen plastic. Grub screw steel.Version:Impact-resistant housing. Hollow shaft black oxidised. Grub screw black. Dial black, digits white.Note:Position indicators allow direct reading of input measurement values at a glance. In addition, the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their small construction with very clear display. They are especially suitable for small spindle distances and small shaft diameters and have a torque support that is positioned in a hole on the side.
** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).Technical data:– Counter consisting of 3 10-position dials – Height of figures about 4 mm – Hollow shaft Ø 10 H7 mm – Temperature resistant to 80 °C – Oil and solvent resistantOn request:– Stainless steel driveshaft – Indicator for inchAccessory:– Reducing bushes 21940 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | B | D | H | L | Pitch | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | Max. rpm | CAD | Acc. | Price | Order |
---|
21901-01001111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 1 | 1 | 1 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 1 | 1 | 2 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 1 | 2 | 1 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 1 | 2 | 2 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 1 | 3 | 1 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 1 | 3 | 2 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 1 | 4 | 1 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 1 | 4 | 2 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-02001111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2 | 1 | 1 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2 | 1 | 2 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2 | 2 | 1 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2 | 2 | 2 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2 | 3 | 1 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2 | 3 | 2 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2 | 4 | 1 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2 | 4 | 2 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02501111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2,5 | 1 | 1 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2,5 | 1 | 2 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2,5 | 2 | 1 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2,5 | 2 | 2 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2,5 | 3 | 1 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2,5 | 3 | 2 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2,5 | 4 | 1 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 2,5 | 4 | 2 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-03001111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 3 | 1 | 1 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 3 | 1 | 2 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 3 | 2 | 1 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 3 | 2 | 2 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 3 | 3 | 1 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 3 | 3 | 2 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 3 | 4 | 1 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 3 | 4 | 2 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-04001111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 4 | 1 | 1 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 4 | 1 | 2 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 4 | 2 | 1 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 4 | 2 | 2 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 4 | 3 | 1 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 4 | 3 | 2 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 4 | 4 | 1 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 4 | 4 | 2 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-05001111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 5 | 1 | 1 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 5 | 1 | 2 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 5 | 2 | 1 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 5 | 2 | 2 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 5 | 3 | 1 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 5 | 3 | 2 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 5 | 4 | 1 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 5 | 4 | 2 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-06001111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 6 | 1 | 1 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 6 | 1 | 2 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 6 | 2 | 1 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 6 | 2 | 2 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 6 | 3 | 1 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 6 | 3 | 2 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 6 | 4 | 1 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 6 | 4 | 2 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-08001111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 8 | 1 | 1 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 8 | 1 | 2 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 8 | 2 | 1 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 8 | 2 | 2 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 8 | 3 | 1 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 8 | 3 | 2 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 8 | 4 | 1 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 8 | 4 | 2 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-10001111 | orange RAL 2004 | 26 | 10 | 33 | 22 | 10 | 1 | 1 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001121 | orange RAL 2004 | 26 | 10 | 33 | 22 | 10 | 1 | 2 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001211 | orange RAL 2004 | 26 | 10 | 33 | 22 | 10 | 2 | 1 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001221 | orange RAL 2004 | 26 | 10 | 33 | 22 | 10 | 2 | 2 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001311 | orange RAL 2004 | 26 | 10 | 33 | 22 | 10 | 3 | 1 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001321 | orange RAL 2004 | 26 | 10 | 33 | 22 | 10 | 3 | 2 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001411 | orange RAL 2004 | 26 | 10 | 33 | 22 | 10 | 4 | 1 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001421 | orange RAL 2004 | 26 | 10 | 33 | 22 | 10 | 4 | 2 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-01001112 | black | 26 | 10 | 33 | 22 | 1 | 1 | 1 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001122 | black | 26 | 10 | 33 | 22 | 1 | 1 | 2 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001212 | black | 26 | 10 | 33 | 22 | 1 | 2 | 1 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001222 | black | 26 | 10 | 33 | 22 | 1 | 2 | 2 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001312 | black | 26 | 10 | 33 | 22 | 1 | 3 | 1 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001322 | black | 26 | 10 | 33 | 22 | 1 | 3 | 2 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001412 | black | 26 | 10 | 33 | 22 | 1 | 4 | 1 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-01001422 | black | 26 | 10 | 33 | 22 | 1 | 4 | 2 | 01,0 | 1 | 500 | | | 61.38 € | | 21901-02001112 | black | 26 | 10 | 33 | 22 | 2 | 1 | 1 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001122 | black | 26 | 10 | 33 | 22 | 2 | 1 | 2 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001212 | black | 26 | 10 | 33 | 22 | 2 | 2 | 1 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001222 | black | 26 | 10 | 33 | 22 | 2 | 2 | 2 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001312 | black | 26 | 10 | 33 | 22 | 2 | 3 | 1 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001322 | black | 26 | 10 | 33 | 22 | 2 | 3 | 2 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001412 | black | 26 | 10 | 33 | 22 | 2 | 4 | 1 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02001422 | black | 26 | 10 | 33 | 22 | 2 | 4 | 2 | 02,0 | 1 | 500 | | | 61.38 € | | 21901-02501112 | black | 26 | 10 | 33 | 22 | 2,5 | 1 | 1 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501122 | black | 26 | 10 | 33 | 22 | 2,5 | 1 | 2 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501212 | black | 26 | 10 | 33 | 22 | 2,5 | 2 | 1 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501222 | black | 26 | 10 | 33 | 22 | 2,5 | 2 | 2 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501312 | black | 26 | 10 | 33 | 22 | 2,5 | 3 | 1 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501322 | black | 26 | 10 | 33 | 22 | 2,5 | 3 | 2 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501412 | black | 26 | 10 | 33 | 22 | 2,5 | 4 | 1 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-02501422 | black | 26 | 10 | 33 | 22 | 2,5 | 4 | 2 | 02,5 | 1 | 500 | | | 61.38 € | | 21901-03001112 | black | 26 | 10 | 33 | 22 | 3 | 1 | 1 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001122 | black | 26 | 10 | 33 | 22 | 3 | 1 | 2 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001212 | black | 26 | 10 | 33 | 22 | 3 | 2 | 1 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001222 | black | 26 | 10 | 33 | 22 | 3 | 2 | 2 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001312 | black | 26 | 10 | 33 | 22 | 3 | 3 | 1 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001322 | black | 26 | 10 | 33 | 22 | 3 | 3 | 2 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001412 | black | 26 | 10 | 33 | 22 | 3 | 4 | 1 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-03001422 | black | 26 | 10 | 33 | 22 | 3 | 4 | 2 | 03,0 | 1 | 500 | | | 61.38 € | | 21901-04001112 | black | 26 | 10 | 33 | 22 | 4 | 1 | 1 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001122 | black | 26 | 10 | 33 | 22 | 4 | 1 | 2 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001212 | black | 26 | 10 | 33 | 22 | 4 | 2 | 1 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001222 | black | 26 | 10 | 33 | 22 | 4 | 2 | 2 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001312 | black | 26 | 10 | 33 | 22 | 4 | 3 | 1 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001322 | black | 26 | 10 | 33 | 22 | 4 | 3 | 2 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001412 | black | 26 | 10 | 33 | 22 | 4 | 4 | 1 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-04001422 | black | 26 | 10 | 33 | 22 | 4 | 4 | 2 | 04,0 | 1 | 375 | | | 61.38 € | | 21901-05001112 | black | 26 | 10 | 33 | 22 | 5 | 1 | 1 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001122 | black | 26 | 10 | 33 | 22 | 5 | 1 | 2 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001212 | black | 26 | 10 | 33 | 22 | 5 | 2 | 1 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001222 | black | 26 | 10 | 33 | 22 | 5 | 2 | 2 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001312 | black | 26 | 10 | 33 | 22 | 5 | 3 | 1 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001322 | black | 26 | 10 | 33 | 22 | 5 | 3 | 2 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001412 | black | 26 | 10 | 33 | 22 | 5 | 4 | 1 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-05001422 | black | 26 | 10 | 33 | 22 | 5 | 4 | 2 | 05,0 | 1 | 300 | | | 61.38 € | | 21901-06001112 | black | 26 | 10 | 33 | 22 | 6 | 1 | 1 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001122 | black | 26 | 10 | 33 | 22 | 6 | 1 | 2 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001212 | black | 26 | 10 | 33 | 22 | 6 | 2 | 1 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001222 | black | 26 | 10 | 33 | 22 | 6 | 2 | 2 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001312 | black | 26 | 10 | 33 | 22 | 6 | 3 | 1 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001322 | black | 26 | 10 | 33 | 22 | 6 | 3 | 2 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001412 | black | 26 | 10 | 33 | 22 | 6 | 4 | 1 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-06001422 | black | 26 | 10 | 33 | 22 | 6 | 4 | 2 | 06,0 | 1 | 250 | | | 61.38 € | | 21901-08001112 | black | 26 | 10 | 33 | 22 | 8 | 1 | 1 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001122 | black | 26 | 10 | 33 | 22 | 8 | 1 | 2 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001212 | black | 26 | 10 | 33 | 22 | 8 | 2 | 1 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001222 | black | 26 | 10 | 33 | 22 | 8 | 2 | 2 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001312 | black | 26 | 10 | 33 | 22 | 8 | 3 | 1 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001322 | black | 26 | 10 | 33 | 22 | 8 | 3 | 2 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001412 | black | 26 | 10 | 33 | 22 | 8 | 4 | 1 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-08001422 | black | 26 | 10 | 33 | 22 | 8 | 4 | 2 | 08,0 | 1 | 180 | | | 61.38 € | | 21901-10001112 | black | 26 | 10 | 33 | 22 | 10 | 1 | 1 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001122 | black | 26 | 10 | 33 | 22 | 10 | 1 | 2 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001212 | black | 26 | 10 | 33 | 22 | 10 | 2 | 1 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001222 | black | 26 | 10 | 33 | 22 | 10 | 2 | 2 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001312 | black | 26 | 10 | 33 | 22 | 10 | 3 | 1 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001322 | black | 26 | 10 | 33 | 22 | 10 | - | 2 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001412 | black | 26 | 10 | 33 | 22 | 10 | 4 | 1 | 10,0 | 1 | 150 | | | 61.38 € | | 21901-10001422 | black | 26 | 10 | 33 | 22 | 10 | 4 | 2 | 10,0 | 1 | 150 | | | 61.38 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|