norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Linear scales self-adhesive or with screw holes, aluminium
Item description/product images
DescriptionMaterial:Aluminium.Version:Scale surface ground and black anodisedNote:Rigid, heavy-duty design aluminium linear scales. Cross section 30 x 6 mm.
Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.On request:– Zero mark right or centre – Graduations top or both sides – Other lengthsDrawing reference:
1) counterbore to DIN 74-B f 5
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.