- Application sectors: machines, worktables, workbenches
- Glare-free readability
- Different types available on request
Description
Material
aluminum.
Version
Black anodized
Note
Rigid design aluminum linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.
Black anodized surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
Cross section 15 x 2 mm.
Black anodized surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request
– Zero mark lower right or center
– Graduations upper right or both sides
– Other lengths
– Graduations upper right or both sides
– Other lengths
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.