norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Black anodisedNote:Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.

Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21882_MA Aluminium scales, self-adhesive or with holes 274 kB

Drawings

Aluminium scales, self-adhesive or with holes

Item selection/filter

Overview of items (compressed)
Order No.Product typeKind of fasteningVersion 1Zero pointDivisionGraduationsBHLL1CADAcc.PriceOrder
21882-000010X0250scaleself adhesivehorizontalleft1 mmbottom152250250 14.42 €
21882-000010X0500scaleself adhesivehorizontalleft1 mmbottom152500500 19.91 €
21882-000010X0750scaleself adhesivehorizontalleft1 mmbottom152750750 30.71 €
21882-000010X1000scaleself adhesivehorizontalleft1 mmbottom15210001000 49.28 €
21882-010010X0250scaleself adhesiveverticaltop1 mmleft152250250 14.42 €
21882-010010X0500scaleself adhesiveverticaltop1 mmleft152500500 19.91 €
21882-010010X0750scaleself adhesiveverticaltop1 mmleft152750750 30.71 €
21882-010010X1000scaleself adhesiveverticaltop1 mmleft15210001000 49.28 €
21882-100010X0250scalefastening holeshorizontalleft1 mmbottom152250260 16.27 €
21882-100010X0500scalefastening holeshorizontalleft1 mmbottom152500510 22.83 €
21882-100010X0750scalefastening holeshorizontalleft1 mmbottom152750760 34.50 €
21882-100010X1000scalefastening holeshorizontalleft1 mmbottom15210001010 54.00 €
21882-110010X0250scalefastening holesverticaltop1 mmleft152250260 16.27 €
21882-110010X0500scalefastening holesverticaltop1 mmleft152500510 22.83 €
21882-110010X0750scalefastening holesverticaltop1 mmleft152750760 34.50 €
21882-110010X1000scalefastening holesverticaltop1 mmleft15210001010 54.00 €