norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21880_ME Stainless steel linear scales, self-adhesive 157 kB

Drawings

Stainless steel linear scales, self-adhesive

Item selection/filter

Overview of items (compressed)
Order No.Kind of fasteningProduct typeVersion 1Zero pointDivisionGraduationsBHLCADAcc.PriceOrder
21880-000010X0300self adhesivescalehorizontalleft1 mmbottom151300 11.56 €
21880-000010X0500self adhesivescalehorizontalleft1 mmbottom151500 19.53 €
21880-000010X0700self adhesivescalehorizontalleft1 mmbottom151700 27.49 €
21880-000010X1000self adhesivescalehorizontalleft1 mmbottom1511000 45.48 €
21880-010010X0300self adhesivescaleverticaltop1 mmleft151300 11.56 €
21880-010010X0500self adhesivescaleverticaltop1 mmleft151500 19.53 €
21880-010010X0700self adhesivescaleverticaltop1 mmleft151700 27.49 €
21880-010010X1000self adhesivescaleverticaltop1 mmleft1511000 45.48 €