Item description/product images

Telescopic rails, double-T form
  • Telescopic rails, double-T form
DescriptionMaterial:Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Version:Rail, runner and ball cage galvanized.
Race inductively hardened.
Balls hardened.
Note:Full extension consisting of two guide rails which form the intermediate element when connected to each other to form a double T profile, plus two runners which form the link to the connection construction as fixed and moving elements. High load rating and low bending thanks to compact, square design with high base load. The maximum travel is greater than the closed length of the telescopic rail. Mounting should be carried out horizontally if possible. To allow access to all fastening holes, the locking screw in the rail must be removed before mounting and replaced afterwards. Travel in both directions is achieved by removing the locking screws.

The internal stops limit the cage. Provide external stops for a loaded system.

Form A:
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.
Form B:
Use grade 10.9 screws to install the rail.

The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21336 Telescopic rails Double-T form 196 kB

Drawings

Telescopic rails, double-T form

Item selection/filter

Order No.Form

Version

SizeBC
(travel)
DD
for screw
HH2LC0Y
N
C0Z
N
No off
holes
CADAcc.PriceOrder
21336-1280210Atapped hole2828232M5-267,52104323023 169.37 €
21336-1280370Atapped hole2828380M5-267,53709684715 226.52 €
21336-1280450Atapped hole2828464M5-267,545011693856 252.36 €
21336-1280530Atapped hole2828548M5-267,553011073257 279.97 €
21336-1350370Atapped hole3535406M6-341037010257185 256.08 €
21336-1350450Atapped hole3535494M6-341045012507936 298.54 €
21336-1350530Atapped hole3535558M6-341053016857287 324.37 €
21336-1350610Atapped hole3535646M6-341061019086268 364.90 €
21336-1430450Atapped hole4343486M8-4413,5450182812796 379.59 €
21336-1430530Atapped hole4343556M8-4413,5530237514347 407.22 €
21336-1430610Atapped hole4343626M8-4413,5610293413008 454.99 €
21336-1430770Atapped hole4343796M8-4413,57703055101610 545.40 €
21336-1430930Atapped hole4343966M8-4413,5930250683312 600.63 €
21336-2280210Bcountersink2828232-M5267,52104323023 169.37 €
21336-2280370Bcountersink2828380-M5267,53709684715 226.52 €
21336-2280450Bcountersink2828464-M5267,545011693856 252.36 €
21336-2280530Bcountersink2828548-M5267,553011073257 279.97 €
21336-2350370Bcountersink3535406-M6341037010257185 256.08 €
21336-2350450Bcountersink3535494-M6341045012507936 298.54 €
21336-2350530Bcountersink3535558-M6341053016857287 324.37 €
21336-2350610Bcountersink3535646-M6341061019086268 364.90 €
21336-2430450Bcountersink4343486-M84413,5450182812796 379.59 €
21336-2430530Bcountersink4343556-M84413,5530237514347 407.22 €
21336-2430610Bcountersink4343626-M84413,5610293413008 454.99 €
21336-2430770Bcountersink4343796-M84413,57703055101610 545.40 €
21336-2430930Bcountersink4343966-M84413,5930250683312 600.63 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83