norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Roller carriage with low coefficient of friction, therefore very free-running. The roller journals are lifetime-lubricated and have a 2Z (dust cover) seal. By simply moving the centre cam roller, the roller carriage can adjusted to be play-free or under the desired initial tension in the rail. The compact version has a plastic stripper for cleaning the tracks.

Application temperature -30 °C to +120 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21320_FK Fixed bearings, compact version 140 kB

Drawings

Fixed bearings, compact version

Item selection/filter

Order No.SizeAA1BB1D

EE1FHH1H2LL1L2C0Y
N
C0Z
N
CADAcc.PriceOrder
21320-12008020-601819,2M5109311,55,516908071300170 41.27 €
21320-1300883015702729,5M556414,14,520,5978880800400 45.25 €
21320-14515045231204046,4M67,58,55224311601501351600860 98.23 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83