Item description/product images

Positioning tables longwith position indicator
  • Positioning tables longwith position indicator
DescriptionMaterial:Bearing block and carriage aluminium alloy, anodized.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version:Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note:Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments.
Digital position indicators with 0.1 mm display accuracy, digits increase with right rotation. The display value of the position indicator can be adjusted by turning the carrier ring. The mounted position of the position indicator can be set in 4 positions with a screw. Size 25 can be mounted in 3 positions (up, right and left).
Within the respective sizes, the positioning tables can be easily combined in the modular principle.
Drawing reference:
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21122 Positioning tables longwith position indicator 232 kB

Drawings

Positioning tables longwith position indicator
Positioning tables longwith position indicator

Item selection/filter

Order No.BB1B2C
(travel)
D

D1D2D3D4D5HH1H2H3H4H5LL1L2L3L4L5L6F1
(N)
F2
(N)
F3
(N)
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21122-08463621482623M6x18M44242027231461751204636128,5232002002003,63,63,6 299.55 €
21122-12756038732623M6x112M66282528,52715,572351807560151123300300300181818 411.63 €
21122-2515013090865246M16x225M1010535054522813388290150130251836100010001000656518 805.46 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83