norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Die-cast zinc.
Bearing material iglidur® J.

Version:trivalent passivated.Note:

DryLin® W slide carriages are maintenance-free and corrosion resistant. Lacking the need of lubrication makes the system highly dirt resistant. Low friction coefficient in dry running and very quiet. Suitable for single or double rails. Speeds up to 15 m/s.
Applicable temperature -40 °C to +90 °C.

Accessory:Guide rails 21240.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21240 Slide carriages DryLin® W 208 kB

Drawings

Slide carriages DryLin® W

Item selection/filter

Order No.Version 2SizeAA1BB1DD1D2HH1H2LC0Y
kN
C0Z
kN
C0(-Z)
kN
CADAcc.PriceOrder
21240-0600standard fixed bearing6107,518125M47147,52190,420,420,14  5.75 €
21240-0620floating bearing y axis6107,518125M47147,52190,420,420,14  5.75 €
21240-0630floating bearing z axis6107,518125M47147,52190,420,420,14  5.75 €
21240-1000standard fixed bearing1016102616,510M69,51893,5291,21,20,25  6.45 €
21240-1020floating bearing1016102616,510M69,51893,5291,21,20,25  6.45 €
21240-1600standard fixed bearing16181434,52316M811,527144362,12,10,4  8.96 €
21240-2000standard fixed bearing20271742,52620M811,536204453,23,20,5  9.50 €
21240-2020floating bearing20271742,52620M811,536204453,23,20,5  9.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83