|
Item description/product images |
|
|
DescriptionMaterial:Carriage, body made from zinc, sliding elements made from iglidur® J.Note:Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C. The small dimensions are a major advantage of these miniature linear guides. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | Size | C0Y N | C0(-Y) N | C0Z N | M0X Nm | M0Y Nm | M0Z Nm | A | A1 | B | B2 | D | D1 | H | H1 | H4 | L3 | L4 | CAD | Acc. | Price | Order |
---|
21210-0900 | standard fixed bearing | 9 | 480 | 480 | 240 | 3,4 | 1,8 | 1,8 | 15 | 13 | 20 | 5,5 | M2 | 4,4 | 10 | 1,7 | 7,2 | 29 | 18 | | | 16.02 € | | 21210-1200 | standard fixed bearing | 12 | 960 | 960 | 480 | 9,2 | 4,4 | 4,4 | 20 | 15 | 27 | 7,5 | M3 | 6,5 | 13 | 2,2 | 9,5 | 34 | 22 | | | 19.53 € | | 21210-1500 | standard fixed bearing | 15 | 1400 | 1400 | 700 | 17 | 8 | 8 | 25 | 20 | 32 | 8,5 | M3 | 6,5 | 16 | 2,8 | 11 | 42 | 31 | | | 24.10 € | | 21210-0920 | floating bearing y axis | 9 | 480 | 480 | 240 | 3,4 | 1,8 | 1,8 | 15 | 13 | 20 | 5,5 | M2 | 4,4 | 10 | 1,7 | 7,2 | 29 | 18 | | | 16.02 € | | 21210-1220 | floating bearing y axis | 12 | 960 | 960 | 480 | 9,2 | 4,4 | 4,4 | 20 | 15 | 27 | 7,5 | M3 | 6,5 | 13 | 2,2 | 9,5 | 34 | 22 | | | 19.53 € | | 21210-1520 | floating bearing y axis | 15 | 1400 | 1400 | 700 | 17 | 8 | 8 | 25 | 20 | 32 | 8,5 | M3 | 6,5 | 16 | 2,8 | 11 | 42 | 31 | | | 24.10 € | | 21210-0930 | floating bearing z axis | 9 | 480 | 480 | 240 | 3,4 | 1,8 | 1,8 | 15 | 13 | 20 | 5,5 | M2 | 4,4 | 10 | 1,7 | 7,2 | 29 | 18 | | | 16.02 € | | 21210-1230 | floating bearing z axis | 12 | 960 | 960 | 480 | 9,2 | 4,4 | 4,4 | 20 | 15 | 27 | 7,5 | M3 | 6,5 | 13 | 2,2 | 9,5 | 34 | 22 | | | 19.53 € | | 21210-1530 | floating bearing z axis | 15 | 1400 | 1400 | 700 | 17 | 8 | 8 | 25 | 20 | 32 | 8,5 | M3 | 6,5 | 16 | 2,8 | 11 | 42 | 31 | | | 24.10 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|