Item description/product images

Carriages
  • Carriages
DescriptionMaterial:Carriage, body made from zinc, sliding elements made from iglidur® J.Note:

Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C.
The small dimensions are a major advantage of these miniature linear guides.

DownloadHere is all the information as a PDF datasheet:
 Datasheet 21210_FW Carriages 143 kB

Drawings

Carriages

Overview of items (compressed)

Item selection/filter
Order No.
standard fixed bearing
Order No.
floating bearing Y-axis
Order No.
floating bearing Z-axis
SizeAA1BB2D

D1HH1H4L3L4Filter
21210-090021210-092021210-093091513205,5M24,4101,77,22918
21210-120021210-122021210-1230122015277,5M36,5132,29,53422
21210-150021210-152021210-1530152520328,5M36,5162,8114231
Order No.
standard fixed bearing
Order No.
floating bearing Y-axis
Order No.
floating bearing Z-axis
SizeC0Y
N
C0(-Y)
N
C0Z
N
M0X
Nm
M0Y
Nm
M0Z
Nm
Filter
21210-090021210-092021210-093094804802403,41,81,8
21210-120021210-122021210-1230129609604809,24,44,4
21210-150021210-152021210-153015140014007001788

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83