norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Guide rail from extruded section, EN AW-6060.
Version:Hard anodised aluminium, 50 µm. Hardness 500 HV.Note:

Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C.
The small dimensions are a major advantage of these miniature linear guides.


** lengths L2 = 12 mm
* and L = 500 mm included
L2 and L only available as full mm.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21210_FS Guide rails 155 kB

Drawings

Guide rails

Item selection/filter

Order No.SizeL
max.
L2B1B3D3
for screw to
DIN 912
H2H3L1CADAcc.PriceOrder
21210-0910X080098001099,6M24,66,320 38.34 €
21210-1212X080012800121213M35,98,625 41.69 €
21210-1520X3000153000201517M3710,840 167.82 €
Order No.Version 2SizeLL2L2
min.
L2
max.
B1B3D3
for screw to
DIN 912
H2H3L1CADAcc.PriceOrder
21210-09**X*L2 and L customer specific9***514,569,6M24,66,320on request
21210-12**X*L2 and L customer specific12***5171213M35,98,625on request
21210-15**X*L2 and L customer specific15***1029,51517M3710,840on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83