Item description/product images

Carriages DryLin® T
  • Carriages DryLin® T
DescriptionMaterial:

Sliding carriage: Base structure in extruded section, aluminium EN AW-6060.
Sliding elements: Maintenance free plain bearing iglidur® J.
Cap: Thermoplastic

Version:Eloxal-coated E6/EV1. Black thermoplasticNote:

With a low rate of inerita, high accelerations and short term extreme speeds up to 30 m/s are possible. DryLin® T linear slider guides are resistant to dirt and corrosion. They are maintenance-free, adjustable and quiet. Application temperature max. 80 °C.
Recommended for use in food, medical, and clean room technologies, since no lubricants are present.
Manual clamping was developed for simple functions. A clamped polymer has a tendency to creep, which causes a decrease in clamping force over time (up to 70%). Therefore, applications for DryLin® T with clamp are restricted.
Suitable Guide Rails see 21200.

Drawing reference:
1) manual clamping
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21200 Carriages DryLin® T 259 kB
 Technical data for sliding guides 830 kB

Drawings

Carriages DryLin® T
Carriages DryLin® T

Overview of items (compressed)

Item selection/filter
Order No.
standard fixed bearing
Order No.
fixed bearing with manual clamping
Order No.
floating bearing Y-axis
Order No.
floating bearing Z-axis
SizeC0Y
kN
C0(-Y)
kN
C0Z
kN
M0X
Nm
M0Y
Nm
M0Z
Nm
AA1BB1Filter
21200-150021200-151021200-152021200-15301544232252538304716
21200-200021200-201021200-202021200-2030207,47,43,785454553406321,5
21200-250021200-251021200-252021200-25302510105125656557457023,5
21200-300021200-301021200-302021200-3030301414720010010072529031
Order No.
standard fixed bearing
Order No.
fixed bearing with manual clamping
Order No.
floating bearing Y-axis
Order No.
floating bearing Z-axis
CC1DD1
for screw to
DIN 912
D2HH1H2H3LL1Manual
clamp
thread
Filter
21200-150021200-151021200-152021200-1530-/19/-/-9M5M4-/20/-/-244-/11,5/-/-167450-/M6/-/-
21200-200021200-201021200-202021200-2030-/18/-/-10M6M5-/28/-/-305-/15/-/-19,88761-/M8/-/-
21200-250021200-251021200-252021200-2530-/17/-/-11M8M6-/28/-/-365-/19/-/-24,89668-/M8/-/-
21200-300021200-301021200-302021200-3030-/20/-/-12M10M8-/28/-/-426,5-/21,5/-/-2710979-/M8/-/-
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83