Item description/product images

Mounting plates, horizontal, long
  • Mounting plates, horizontal, long
DescriptionMaterial:Aluminium alloy.Version:anodized.Note:The mounting plate is used for the horizontal mounting of the short or long positioning tables with electric drive. With slots for direct support of inductive proximity switch (20905-005). The proximity switch can be adjusted when the positioning unit is mounted. The threaded holes M4 are used to fasten the sensor holder 21093.

Can be combined with all other parts of the same size.
DownloadHere is all the information as a PDF datasheet:
 Fiche technique 21090_L Mounting plates, horizontal, long 207 kB


Mounting plates, horizontal, long

Item selection/filter

Order No.SizeVersion


21090-0828long461041022,36,5120108967236 50.70 €
21090-12212long753061223,37,518016515012060 62.14 €

Other items in this category

Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
Positioning unit
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83