Item description/product images

Stepper motor
  • Stepper motor
  • Stepper motor
  • Stepper motor
DescriptionVersion:2-phase high-torque stepper motor in NEMA 17 (42 mm) size and 1.8° increment angle (full increment) with 4-wired connection line.Note:The stepper motors deliver a high torque, high level of precision and convenient actuation. They function reliably in diverse ambient conditions. The stepper motors can be connected to conventional motor controllers via 4-wired connection cables.Technical data:Increment angle: 1.8°
Increments per rotation: 200
Nominal current/phase: 1.7 A
Nominal voltage: 5.6 V DC
Retaining torque: 0.4 Nm
Rotor moment of inertia: 0.068 kgcm²
Resistance/phase: 1.65 Ohm ±15%
Inductivity/phase: 2.8 mH ±20%
Application temperature: -10 °C to +50 °C
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21086 Stepper motor 387 kB
360° view Run 3D Viewer

Drawings

Stepper motor

Item selection/filter

Order No.

DescriptionCADAcc.PriceOrder
21086-1stepper motor 80.04 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Positioning unit
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83