norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.Special features:
RoHS

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
21595-016X1000PRECISION GUIDE SHAFT D=16h6, L=1000, STEEL 1.1213 HARDENED AND GROUND 21.59 €
21595-116X1000PRECISION GUIDE SHAFT D=16h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO 34.33 €
21595-216X1000PRECISION GUIDE SHAFT D=16h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND 58.24 €
07160-05X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X10, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-05X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X12, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-05X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X16, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-05X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X18, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-05X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X20, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-05X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X25, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-05X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X30, STEEL 8.8 BRIGHT (BLACK) 0.21 €
07160-05X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X40, STEEL 8.8 BRIGHT (BLACK) 0.21 €
07160-105X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X10, STAINLESS STEEL A2 70 BRIGHT 0.37 €
07160-105X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X12, STAINLESS STEEL A2 70 BRIGHT 0.37 €
07160-105X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X16, STAINLESS STEEL A2 70 BRIGHT 0.33 €
07160-105X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X18, STAINLESS STEEL A2 70 BRIGHT 0.33 €
07160-105X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X20, STAINLESS STEEL A2 70 BRIGHT 0.33 €
07160-105X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X25, STAINLESS STEEL A2 70 BRIGHT 0.33 €
07160-105X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X30, STAINLESS STEEL A2 70 BRIGHT 0.35 €
07160-105X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X40, STAINLESS STEEL A2 70 BRIGHT 0.39 €
07161-05X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X10, STEEL 8.8 BRIGHT (BLACK) 0.44 €
07161-05X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X12, STEEL 8.8 BRIGHT (BLACK) 0.44 €
07161-05X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X16, STEEL 8.8 BRIGHT (BLACK) 0.44 €
07161-05X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X20, STEEL 8.8 BRIGHT (BLACK) 0.44 €
07161-05X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X25, STEEL 8.8 BRIGHT (BLACK) 0.49 €
07161-05X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X30, STEEL 8.8 BRIGHT (BLACK) 0.54 €
07161-105X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X10, STAINLESS STEEL A2 70 BRIGHT 0.89 €
07161-105X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X12, STAINLESS STEEL A2 70 BRIGHT 0.89 €
07161-105X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X16, STAINLESS STEEL A2 70 BRIGHT 0.69 €
07161-105X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X20, STAINLESS STEEL A2 70 BRIGHT 0.75 €
07161-105X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X25, STAINLESS STEEL A2 70 BRIGHT 0.76 €
07161-105X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X30, STAINLESS STEEL A2 70 BRIGHT 0.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83