norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Shaft supports are required to support shafts in conjunction with open linear ball bearings.
Shafts supported along the entire length result in particularly rigid assemblies, in many cases however, sectional supports suffice.
The standard length of our shaft supports is 600 mm. These can be shortened or set in series to produce longer supports.
Accessory:Precision guide shafts with fastening holes 21590.
Fastening screws 07160.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21565 Shaft supports 115 kB

Drawings

Shaft supports

Item selection/filter

Order No.SizeABD

D1EE1G
hole for
DIN 912 cap screw
HH1H2WCADAcc.PriceOrder
21565-12375X060012408124,52975M4x1622555,8  69.74 €
21565-16500X060016459,5165,533100M5x2026567  72.25 €
21565-20500X0600205211206,637100M6x253266,58,3  81.44 €
21565-25600X0600255714256,642120M8x253668,510,8  86.74 €
21565-30750X060030691730951150M10x3042710,511  91.22 €
21565-40100X060040731740955200M10x3050810,515 88.98 €
21565-50100X0600508419501163200M12x3060912,519 109.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83