Item description/product images

Linear housing unitsquadro, closed
  • Linear housing unitsquadro, closed
DescriptionMaterial:Housing aluminiumVersion:Housing bright.Note:Ready to install linear housing units consisting of an extruded aluminium housing with four self-aligning linear ball bearings 21510 and seals both sides. The bearings are secured in the housing with DIN 472 circlips.

Recommended shaft tolerance: h6.

Load ratings according to the linear ball bearing specifications (x4).
On request:Linear housing units can be equipped with any of our linear ball bearings.Accessory:End seals 21560.
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21550 Linear housing unitsquadro, closed 274 kB


Linear housing unitsquadro, closed

Item selection/filter

Order No.AD

21550-1210028512225,31073423216135,413M6  163.29 €
21550-16100210016265,31088543618135,415M6  179.08 €
21550-20100213020326,811115724623186,419M8  238.69 €
21550-2510021602540915140885628228,624M10  328.70 €
21550-301002180304710,5181589664322610,627M12  434.95 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83