Item description/product images

Linear housing unitstandem, closed
  • Linear housing unitstandem, closed
DescriptionMaterial:Housing aluminiumVersion:Housing bright.Note:Ready to install linear housing units consisting of an extruded aluminium housing with two self-aligning linear ball bearings 21510 and seals both sides. The bearings are secured in the housing with DIN 472 circlips.

Recommended shaft tolerance: h6.

Load ratings according to the linear ball bearing specifications (x2).
On request:Linear housing units can be equipped with any of our linear ball bearings.Accessory:End seals 21560.
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21540 Linear housing unitstandem, closed 274 kB


Linear housing unitstandem, closed

Item selection/filter

Order No.AD

21540-1210024312225,2104030351813251076M6  102.26 €
21540-1610025316265,2104536422213301284M6  110.52 €
21540-2010026020326,81155455025183413104M8  134.55 €
21540-2510027825408,61570546030224015130M10  171.06 €
21540-30100287304710,31885627035264816152M12  211.58 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83