norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.Special features:
RoHS

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
21595-025X1000PRECISION GUIDE SHAFT D=25h6, L=1000, STEEL 1.1213 HARDENED AND GROUND 31.31 €
21595-125X1000PRECISION GUIDE SHAFT D=25h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO 51.98 €
21595-225X1000PRECISION GUIDE SHAFT D=25h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND 80.99 €
21590-025600X0600PRECISION GUIDE SHAFT W. FASTENING HOLE M08, D=25h6, L=600, STEEL 1.1213 HARDENED AND GROUND 43.29 €
21590-125600X0600PRECISION GUIDE SHAFT W. FASTENING HOLE M08, D=25h7, L=600, STEEL 1.1213 HARDENED,GROUND,HARD CHRO 55.69 €
21590-225600X0600PRECISION GUIDE SHAFT W. FASTENING HOLE M08, D=25h6, L=600, STAINLESS STEEL 1.4034 HARDENED AND GROUND 73.09 €
21560-251FACE SEAL, D=25 D1=40, H=4, OPEN, STEEL, COMP:RUBBER 4.68 €
07160-10X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X16, STEEL 8.8 BRIGHT (BLACK) 0.45 €
07160-10X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X18, STEEL 8.8 BRIGHT (BLACK) 0.45 €
07160-10X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X20, STEEL 8.8 BRIGHT (BLACK) 0.45 €
07160-10X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X25, STEEL 8.8 BRIGHT (BLACK) 0.46 €
07160-10X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X30, STEEL 8.8 BRIGHT (BLACK) 0.47 €
07160-10X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X35, STEEL 8.8 BRIGHT (BLACK) 0.48 €
07160-10X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X40, STEEL 8.8 BRIGHT (BLACK) 0.52 €
07160-10X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X45, STEEL 8.8 BRIGHT (BLACK) 0.59 €
07160-10X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X50, STEEL 8.8 BRIGHT (BLACK) 0.60 €
07160-10X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X60, STEEL 8.8 BRIGHT (BLACK) 0.63 €
07160-10X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X70, STEEL 8.8 BRIGHT (BLACK) 0.67 €
07160-10X80SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X80, STEEL 8.8 BRIGHT (BLACK) 0.81 €
07160-10X90SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X90, STEEL 8.8 BRIGHT (BLACK) 0.90 €
07160-10X100SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X100, STEEL 8.8 BRIGHT (BLACK) 0.93 €
07160-110X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X16, STAINLESS STEEL A2 70 BRIGHT 0.90 €
07160-110X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X18, STAINLESS STEEL A2 70 BRIGHT 0.70 €
07160-110X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X20, STAINLESS STEEL A2 70 BRIGHT 0.70 €
07160-110X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X25, STAINLESS STEEL A2 70 BRIGHT 0.70 €
07160-110X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X30, STAINLESS STEEL A2 70 BRIGHT 0.70 €
07160-110X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X35, STAINLESS STEEL A2 70 BRIGHT 0.70 €
07160-110X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X40, STAINLESS STEEL A2 70 BRIGHT 0.76 €
07160-110X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X45, STAINLESS STEEL A2 70 BRIGHT 0.90 €
07160-110X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X50, STAINLESS STEEL A2 70 BRIGHT 0.91 €
07160-110X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X60, STAINLESS STEEL A2 70 BRIGHT 1.00 €
07160-110X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X70, STAINLESS STEEL A2 70 BRIGHT 1.15 €
07160-110X80SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X80, STAINLESS STEEL A2 70 BRIGHT 1.41 €
07160-110X90SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X90, STAINLESS STEEL A2 70 BRIGHT 1.61 €
07160-110X100SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X100, STAINLESS STEEL A2 70 BRIGHT 1.97 €
07160-210X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X30, STEEL 12.9 BRIGHT (BLACK) 0.54 €
07160-210X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X35, STEEL 12.9 BRIGHT (BLACK) 0.54 €
07160-210X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X40, STEEL 12.9 BRIGHT (BLACK) 0.54 €
07160-210X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X45, STEEL 12.9 BRIGHT (BLACK) 0.59 €
07160-210X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X50, STEEL 12.9 BRIGHT (BLACK) 0.60 €
07160-210X55SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X55, STEEL 12.9 BRIGHT (BLACK) 0.64 €
07160-210X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X60, STEEL 12.9 BRIGHT (BLACK) 0.67 €
07160-210X65SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X65, STEEL 12.9 BRIGHT (BLACK) 0.69 €
07160-210X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X70, STEEL 12.9 BRIGHT (BLACK) 0.69 €
07160-210X75SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X75, STEEL 12.9 BRIGHT (BLACK) 0.90 €
07160-210X80SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X80, STEEL 12.9 BRIGHT (BLACK) 0.90 €
07160-210X90SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X90, STEEL 12.9 BRIGHT (BLACK) 1.00 €
07160-210X100SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X100, STEEL 12.9 BRIGHT (BLACK) 1.00 €
07160-210X110SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X110, STEEL 12.9 BRIGHT (BLACK) 1.62 €
07160-210X120SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X120, STEEL 12.9 BRIGHT (BLACK) 2.12 €
07160-210X130SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X130, STEEL 12.9 BRIGHT (BLACK) 2.53 €
07160-210X140SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M10X140, STEEL 12.9 BRIGHT (BLACK) 2.81 €
07161-10X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X20, STEEL 8.8 BRIGHT (BLACK) 0.90 €
07161-10X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X25, STEEL 8.8 BRIGHT (BLACK) 0.90 €
07161-10X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X30, STEEL 8.8 BRIGHT (BLACK) 0.90 €
07161-10X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X35, STEEL 8.8 BRIGHT (BLACK) 0.97 €
07161-10X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X40, STEEL 8.8 BRIGHT (BLACK) 0.97 €
07161-10X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X45, STEEL 8.8 BRIGHT (BLACK) 0.97 €
07161-10X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X50, STEEL 8.8 BRIGHT (BLACK) 0.97 €
07161-10X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X60, STEEL 8.8 BRIGHT (BLACK) 1.15 €
07161-10X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X70, STEEL 8.8 BRIGHT (BLACK) 1.43 €
07161-10X80SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X80, STEEL 8.8 BRIGHT (BLACK) 1.61 €
07161-10X90SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X90, STEEL 8.8 BRIGHT (BLACK) 1.78 €
07161-10X100SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X100, STEEL 8.8 BRIGHT (BLACK) 2.53 €
07161-110X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X16, STAINLESS STEEL A2 70 BRIGHT 2.48 €
07161-110X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X20, STAINLESS STEEL A2 70 BRIGHT 2.12 €
07161-110X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X25, STAINLESS STEEL A2 70 BRIGHT 2.00 €
07161-110X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X30, STAINLESS STEEL A2 70 BRIGHT 2.16 €
07161-110X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X35, STAINLESS STEEL A2 70 BRIGHT 2.24 €
07161-110X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X40, STAINLESS STEEL A2 70 BRIGHT 2.47 €
07161-110X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X45, STAINLESS STEEL A2 70 BRIGHT 2.85 €
07161-110X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X50, STAINLESS STEEL A2 70 BRIGHT 3.08 €
07161-110X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X60, STAINLESS STEEL A2 70 BRIGHT 3.75 €
07161-110X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M10X70, STAINLESS STEEL A2 70 BRIGHT 4.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83