Item description/product images

Linear housing units single, closed
  • Linear housing units single, closed
DescriptionMaterial:Housing aluminiumVersion:Housing bright.Note:Ready to install linear housing units consisting of an extruded aluminium housing with a self-aligning linear ball bearing 21510 and seals both sides. The bearings are secured in the housing with DIN 472 circlips.

Recommended shaft tolerance: h6.

Load ratings according to the linear ball bearing specifications.
On request:Linear housing units can be equipped with any of our linear ball bearings.Accessory:End seals 21560.
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21530 Linear housing units single, closed 322 kB


Linear housing units single, closed

Item selection/filter

Order No.AD

21530-1210024312224,282332351813251039M5  45.95 €
21530-1610025316265,2102640422213301243M6  48.30 €
21530-2010026020326,8113245502518341354M8  58.67 €
21530-2510027825408,6154060603022401567M10  75.88 €
21530-3010028730478,6154568703522481679M10  95.44 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83