Item description/product images

Linear housing unitswith flange, tandem
  • Linear housing unitswith flange, tandem
DescriptionMaterial:Housing aluminiumVersion:Housing bright.Note:Ready to install linear housing units consisting of an extruded aluminium housing with two self-aligning linear ball bearings 21510 and seals both sides. The bearings are secured in the housing with DIN 472 circlips.

Recommended shaft tolerance: h6.

Load ratings according to the linear ball bearing specifications (x2).
On request:Linear housing units can be equipped with any of our linear ball bearings.Accessory:End seals 21560.
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21524 Linear housing unitswith flange, tandem 221 kB

Drawings

Linear housing unitswith flange, tandem

Item selection/filter

Order No.AA1D

D1D2D3EE1E2LL1L2MTCADAcc.PriceOrder
21524-12100234421222305,3243219764636M613  82.70 €
21524-16100240501626356,6283822845040M818  91.28 €
21524-20100250602032428,43545271046050M1022  111.44 €
21524-251002607425405210,54256321307363M1226  142.20 €
21524-301002708430476113,55064371528274M1634  172.95 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83