norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.Special features:
RoHS

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
21595-012X1000PRECISION GUIDE SHAFT D=12h6, L=1000, STEEL 1.1213 HARDENED AND GROUND 20.41 €
21595-112X1000PRECISION GUIDE SHAFT D=12h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO 26.45 €
21595-212X1000PRECISION GUIDE SHAFT D=12h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND 39.93 €
07160-04X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X10, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-04X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X12, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-04X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X16, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-04X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X18, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-04X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X20, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-04X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X25, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-104X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X10, STAINLESS STEEL A2 70 BRIGHT 0.37 €
07160-104X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X12, STAINLESS STEEL A2 70 BRIGHT 0.37 €
07160-104X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X16, STAINLESS STEEL A2 70 BRIGHT 0.31 €
07160-104X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X18, STAINLESS STEEL A2 70 BRIGHT 0.31 €
07160-104X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X20, STAINLESS STEEL A2 70 BRIGHT 0.31 €
07160-104X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X25, STAINLESS STEEL A2 70 BRIGHT 0.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83