Item description/product images

Linear ball bearings with angle error adjustment, high basic load rating, closed
  • Linear ball bearings with angle error adjustment, high basic load rating, closed
DescriptionMaterial:Housing plastic
Raceways ball bearing steel.
Balls steel.
Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-lip seal both ends. In comparison to standard linear ball bearings, these bearing have twice the load rating or eight times longer working life. The self-aligning function means that housing bore misalignments or bent shafts can be compensated for, the load distribution optimised and uniform load on all balls over the entire bearing length assured. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Temperature range:-20 °C to +80 °C.

Drawings

Linear ball bearings with angle error adjustment, high basic load rating, closed

Item selection/filter

Order No.Version

DD1D2LL1L2Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21515-1602closed162624,936 -0,224,6 -0,21,322002400 35.34 €
21515-2002closed203230,345 -0,231,2 -0,21,640004400 40.78 €
21515-2502closed254037,558 -0,343,7 -0,31,8567007300 51.83 €
21515-3002closed304744,568 -0,351,7 -0,31,8583009100 61.04 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83