Item description/product images

Linear ball bearings with angle error adjustment, open
  • Linear ball bearings with angle error adjustment, open
DescriptionMaterial:Housing plastic
Raceways ball bearing steel.
Balls steel.
Note:The linear ball bearings correspond to the self-aligning series 3 of ISO 10285. With double-sided seal. These bearings consist of high precision injection moulded plastic housings in which ball bearing steel raceway segments are clipped in. The plastic housing serves simultaneously for recycling and as seal retainer. The seal consists of a special polyamide material with a low coefficient of friction. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Temperature range:-20 °C up to +80 °C.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21510_AO Linear ball bearings with angle error adjustment, open 320 kB

Drawings

Linear ball bearings with angle error adjustment, open

Item selection/filter

Order No.Version

DD1D2EGLL1L2WDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21510-1212open1222211,3566°32 -0,222,6 -0,21,37830910 27.49 €
21510-1612open162624,9068°36 -0,224,6 -0,21,39,810201120 30.75 €
21510-2012open203230,3055°45 -0,231,2 -0,21,610,520202220 36.57 €
21510-2512open254037,51,557°58 -0,343,7 -0,31,851339504350 48.17 €
21510-3012open304744,5257°68 -0,351,7 -0,31,8515,348005280 60.50 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83