Item description/product images

Linear ball bearings with angle error adjustment, closed
  • Linear ball bearings with angle error adjustment, closed
DescriptionMaterial:Housing plastic
Raceways ball bearing steel.
Balls steel.
Note:The linear ball bearings correspond to the self-aligning series 3 of ISO 10285. With double-sided seal. These bearings consist of high precision injection moulded plastic housings in which ball bearing steel raceway segments are clipped in. The plastic housing serves simultaneously for recycling and as seal retainer. The seal consists of a special polyamide material with a low coefficient of friction. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Temperature range:-20 °C up to +80 °C.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21510_AG Linear ball bearings with angle error adjustment, closed 250 kB

Drawings

Linear ball bearings with angle error adjustment, closed

Item selection/filter

Order No.Version

DD1D2LL1L2Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21510-1202closed12222132 -0,222,6 -0,21,3830910 23.20 €
21510-1602closed162624,936 -0,224,6 -0,21,310201120 24.46 €
21510-2002closed203230,345 -0,231,2 -0,21,620202220 30.75 €
21510-2502closed254037,558 -0,343,7 -0,31,8539504350 40.60 €
21510-3002closed304744,568 -0,351,7 -0,31,8548005280 54.97 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83