Item description/product images

Inductive proximity switches, Form A
  • Inductive proximity switches, Form A
  • Inductive proximity switches, Form A
DescriptionMaterial:Housing in stainless steel or brass nickel-plated;
active surface in PBT
Version:Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range:-25 °C to +70 °C.Safety:This product is not suited as a sensor for the protection of persons.Drawing reference:
1) LED-indicator

P = cable length

BN = brown
BK = black
BU = blue
DownloadHere is all the information as a PDF datasheet:
 Datasheet 20910_A Inductive proximity switches, Form A 183 kB

Drawings

Inductive proximity switches, Form A

Item selection/filter

Order No.Material

Form

GLPmaterial
active
surface
switching
distance
Sn (mm)
current I
max. (mA)
switching
frequency f
(Hz)
connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20910-010X5000Stainless steelAM8x1305000PBT1,52003000Cabo PUR3 x 0,14 mm² 69.68 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83