Item description/product images

Inductive proximity switches rectangular housing
  • Inductive proximity switches rectangular housing
  • Inductive proximity switches rectangular housing
DescriptionMaterial:Housing Form A plastic.
Housing Form B die-cast zinc alloy.
Active surface POM.
Version:Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range:-25°C to +70 °CSafety:This product is not suited as a sensor for the personal protection.Drawing reference:
1) LED-indicator

BN = brown
BK = black
BU = blue
DownloadHere is all the information as a PDF datasheet:
 Datasheet 20905 Inductive proximity switches rectangular housing 223 kB

Drawings

Inductive proximity switches rectangular housing

Overview of items (compressed)

Item selection/filter
Order No.

Form

switching
distance
Sn (mm)
current I
max. (mA)
switching
frequency f
(Hz)
connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20905-005A21001500PUR-Kabel3 x 0,14 mm² 70.38 €
20905-010B1,52005000Steckverbinder3 68.77 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83