Item description/product images

Inductive proximity switches, Form C
  • Inductive proximity switches, Form C
  • Inductive proximity switches, Form C
DescriptionMaterial:Housing in stainless steel;
active surface in PBT
Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
On request:Voltage: U = 10 – 30 V DC
Function: Normally open
Connection type: PNP
Mounting type: flush
Security type: IP 67
Safety:This product is not suited as a sensor for the personal protection.Drawing reference:
1) LED-indicator

BN = brown
BK = black
BU = blue
DownloadHere is all the information as a PDF datasheet:
 Datasheet 20900_C Inductive proximity switches, Form C 181 kB

Drawings

Inductive proximity switches, Form C

Item selection/filter

Order No.Form

DLL1material
active
surface
switching
distance
Sn (mm)
current I
max. (mA)
switching
frequency f
(Hz)
connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20900-040C6,55543PBT1,52003000Steckverbinder3 68.77 €
20900-050C6,56048PBT1,52005000Steckverbinder3 110.42 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83