Item description/product images

Rotary module pneumatic
  • Rotary module pneumatic
  • Rotary module pneumatic
DescriptionMaterial:Housing high-strength aluminium.
Stop system steel.
Version:Housing anodized.
Stop system hardened and black oxidised.
Note:Maintenance-free pneumatic rotary module with double actuated drive cylinder. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.

The 0° – 190° rotation angle is infinitely adjustable.

Repeat accuracy ±0.01°.
Accessory:See table for shock absorber, proximitiy switch and plug connector.

Drawings

Rotary module pneumatic

Item selection/filter

Order No.SizeDriving torque
Nm
Rotation
angle
Axial
load
N
Radial
load
N
Cylinder-ØAir consumption
per cycle at
6 bar (ccm)
CADAcc.PriceOrder
20060-02440,940° - 190°2803502 x 1419  834.03 €