Item description/product images

Portal modules pneumatic with rail guides
  • Portal modules pneumatic with rail guides
DescriptionMaterial:Body, carriage and flange plate aluminium alloy.
Guide rails steel
Version:Body anodized natural colour.
Carriage and flange plate anodized.
Rail guides hardened.
Note:Portal modules with ball rail guides. Pneumatic drive through a rodless cylinder. High load rating due to stiffened self-supporting aluminium profiles. The modules can be mounted in any position.
Specified loads apply to dynamic loads.

Repeat accuracy ±0.02 mm.
Temperature range:+5 °C to +70 °C
(+5 °C to +60 °C by size 65)
On request:* Other lengths (travel C max. 5000 mm) and intermediate positions.Accessory:See table for shock absorbers, proximity switches and plug connectors.

Drawings

Portal modules pneumatic with rail guides

Overview of items (compressed)

Item selection/filter
Order No.Size

ABB1C1C2C3C
(travel)
D1D2EE1E2HH1H2H3LCADAcc.PriceOrder
20200-1065X0500654265758,12,56,8500*10M55015207069,511,521,5175  2,449.81 €
20200-1090X05009067901008,12,56,8500*10M66525258584,52535235  2,720.08 €
20200-1115X0500115971251351058,5500*13M8902030115114,52544,8305  3,361.55 €
Order No.SizeL1L2L3L4N
(number)
PP1P2P3P4SCADAcc.PriceOrder
20200-1065X0500651102787,5174M58,5-8,525,840  2,449.81 €
20200-1090X05009015032117,525,54G1/8923303864,5  2,720.08 €
20200-1115X050011522032152,525,56G1/415,519,540,560,562,5  3,361.55 €
Order No.SizePiston
force at
6 bar (N)
Cylinder-ØAir consumption per
10 mm travel
at 6 bar (ccm)
Mx
Nm
My
Nm
Mz
Nm
F1
(N)
F2
(N)
F3
(N)
F4
(N)
CADAcc.PriceOrder
20200-1065X0500651501818155260260460610610610  2,449.81 €
20200-1090X0500902502535310410410560750750750  2,720.08 €
20200-1115X050011564040881570227022701550207020702070  3,361.55 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83