Item description/product images

Eccentric clamp modules
  • Eccentric clamp modules
  • Eccentric clamp modules
  • Eccentric clamp modules
  • Eccentric clamp modules
  • Eccentric clamp modules
  • Eccentric clamp modules
  • Eccentric clamp modules
  • Eccentric clamp modules
DescriptionMaterial:Body steel.
Cam levers cast aluminium.
Version:Body black oxidised.
T-nut galvanized.
Cam levers black powder coated.
Note:The clamping module is inserted into the T-slot from above and secured using the cam lever, no other tools required.Advantages:The eccentric clamping modules can be used on conventional aluminium profile systems or on T-slot tables as stops, fasteners or clamps for components and workpieces.

Drawings

Eccentric clamp modules
Eccentric clamp modules

Overview of items (compressed)

Item selection/filter
Order No.Form

DD1AHH1H2LClamping force
F
(kN)
Hand force
FH
N
CADAcc.PriceOrder
10500-00200808A20-52,373,5368282,5100 35.88 €
10500-10200808B-M20x1,552,373,5368282,5100 36.63 €
Order No.Form

DD1AHH1H2LClamping force
F
(kN)
Hand force
FH
N
CADAcc.PriceOrder
10500-21301008C30-70,484,63510254120 35.88 €
10500-31301008D-M30x270,484,63510254120 43.19 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83