Cover and adapter profiles Type B and Type I
10315

Cover and adapter profiles Type B and Type I

go back

Item description/product images

Cover and adapter profiles Type B and Type I
  • Cover and adapter profiles Type B and Type I
  • Cover and adapter profiles Type B and Type I
DescriptionMaterial:Type I polypropylene.
Type B polypropylene + TPE.
Version:black or bright.Note:The cover and adapter profile made of flexible plastic are used for two different applications. As a cover profile it seals the profile slots against dust and dirt. As an adapter profile with the open side facing out it is used to hold panel elements.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10315 Cover and adapter profiles Type B and Type I 213 kB

Drawings

Cover and adapter profiles Type B and Type I

Item selection/filter

Order No.

ColourTypeSlot widthBB1B2HLengthPanel elementCADAcc.PriceOrder
10315-06120351blackI6674,49,120002,0 - 3,5 3.45 €
10315-06120350NaturalI6674,49,120002,0 - 3,5 3.45 €
10315-08120601blackI889,46,69,120002,0 - 6,0 5.57 €
10315-08140601blackI889,46,61120004,0 - 6,0 2.71 €
10315-08140600NaturalI889,46,61120004,0 - 6,0 2.48 €
10315-10220601blackB1010--1320002,0 - 6,0 3.73 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83