Item description/product images

Joints Type B und Type I
  • Joints Type B und Type I
  • Joints Type B und Type I
  • Joints Type B und Type I
DescriptionMaterial:Joint die-cast zinc.
Fasteners die-cast zinc.
Spacer rings stainless steel.
Tapped bush and countersunk screws steel.
Version:Joint painted aluminium tone.
Fasteners galvanized.
Spacer rings bright.
Tapped bushes and countersunk screws galvanized.
Note:Joints for connecting two profiles at any angle.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.

When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10270 Joints Type B und Type I 385 kB
360° view Run 3D Viewer


Joints Type B und Type I

Item selection/filter

Order No.TypeSlot widthFormAA1BD

10270-063030I6A22,5-306,445307 16.96 €
10270-084040I8A30-408,460409 12.94 €
10270-084080I8B5040408,4100809 39.68 €
10270-104545B10A30-458,560458 18.11 €
10270-104590B10B5045458,5100909 39.68 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83