Material
Joint angle die-cast zinc.
Pivot bushing steel.
Pivot bushing steel.
Version
Joint angle painted aluminum tone.
Pivot bushing electro zinc-plated.
Pivot bushing electro zinc-plated.
Show more
Show less
Description
Material
Joint angle die-cast zinc.
Pivot bushing steel.
Pivot bushing steel.
Version
Joint angle painted aluminum tone.
Pivot bushing electro zinc-plated.
Pivot bushing electro zinc-plated.
Note
The joint angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.
The joint angle acts as a fixed pivot point for the crossed profiles. When the screw is tightened the profile can still be freely rotated around the pivot bushing.
The joint angles are generally used in combination with a clamping angle.
The joint angle acts as a fixed pivot point for the crossed profiles. When the screw is tightened the profile can still be freely rotated around the pivot bushing.
The joint angles are generally used in combination with a clamping angle.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.
Joint angles
Joint angles are often used e.g. for connecting two aluminium profiles of the same series, where the side faces of both profiles are in contact and can cross at any angle.
The joint angle acts as a fixed pivot point of the cross profiles. If the screw which joins both profiles together is tightened securely, the angle can still be freely rotated around the bearing bush.
norelem offers joint angles in two different variations.
The joint angle acts as a fixed pivot point of the cross profiles. If the screw which joins both profiles together is tightened securely, the angle can still be freely rotated around the bearing bush.
norelem offers joint angles in two different variations.