Material
Clamping angle die-cast zinc.
Grip die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Cam lever cast aluminium. Body steel.
Grip die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Cam lever cast aluminium. Body steel.
Version
Clamping angle painted aluminum tone.
Handle powder-coated. Stainless steel bright.
Slot key electro zinc-plated.
Cam lever black powder-coated, steel parts black oxidized.
Handle powder-coated. Stainless steel bright.
Slot key electro zinc-plated.
Cam lever black powder-coated, steel parts black oxidized.
Show more
Show less
Clamping angle style A
from
$7.54
plus sales tax
plus shipping costs
Clamping angle Style B, with adjustable handle
from
$12.63
plus sales tax
plus shipping costs
Clamping angle style C, with eccentric clamp module
from
$59.77
plus sales tax
plus shipping costs
Description
Material
Clamping angle die-cast zinc.
Grip die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Cam lever cast aluminium. Body steel.
Grip die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Cam lever cast aluminium. Body steel.
Version
Clamping angle painted aluminum tone.
Handle powder-coated. Stainless steel bright.
Slot key electro zinc-plated.
Cam lever black powder-coated, steel parts black oxidized.
Handle powder-coated. Stainless steel bright.
Slot key electro zinc-plated.
Cam lever black powder-coated, steel parts black oxidized.
Note
The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.
Loosening the screw releases both clamps allowing free rotation and sliding along the slots.
The clamping angles are generally used in pairs or in combination with a joint angle.
Loosening the screw releases both clamps allowing free rotation and sliding along the slots.
The clamping angles are generally used in pairs or in combination with a joint angle.
Clamping angles
Clamping angles are often used e.g. for connecting two aluminium profiles of the same series, where the side faces of both profiles are in contact and can cross at any angle.
If the screw is loosened and both clamps released, free rotation and movement along the slots is possible.
norelem offers clamping angles in two different variations. They are mostly used in pairs or in combination with a joint angle.
If the screw is loosened and both clamps released, free rotation and movement along the slots is possible.
norelem offers clamping angles in two different variations. They are mostly used in pairs or in combination with a joint angle.