Item description/product images

Angle elements T2 Type I
  • Angle elements T2 Type I
  • Angle elements T2 Type I
DescriptionMaterial:Aluminium.Version:anodized.Note:Angle element for fastening two profiles at a 45° angle and for making struts or ties.
The angle element can be fastened with universal connector sets and ISO 7380 round-head screws.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10261 Angle elements T2 Type I 235 kB
360° view Run 3D Viewer

Drawings

Angle elements T2 Type I

Item selection/filter

Order No.TypeSlot widthVersion

CADAcc.PriceOrder
10261-063030I630x30 9.59 €
10261-063060I630x60 12.51 €
10261-084040I840x40 11.57 €
10261-084080I840x80 18.12 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83