Item description/product images

Angle sets Type B
  • Angle sets Type B
DescriptionMaterial:Angle die-cast aluminium.

Screws and slot nuts steel.
End cap polyamide, fibreglass reinforced.
Version:Angle bright.
Screws and slot nuts galvanized.
End cap black.
Note:Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for any components.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking the off i.e. for mounting plates. The open side can be closed off with the end cap.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10252 Angle sets Type B 316 kB
360° view Run 3D Viewer


Angle sets Type B

Item selection/filter

Order No.TypeSlot widthVersion

10252-104040B1040x4029,520,5--29,536,538-3641,5365,5 4.30 €
10252-104545B1045x453518,5--3544,542-4150,5419,5 4.30 €
10252-104080B1040x8068203523596438-7680768,5 9.07 €
10252-104590B1045x90792239,523677243-8690869,5 9.07 €
10252-108080B1080x8068,520352058,56574407682,5768 12.35 €
10252-109090B1090x9078,5213922677588458694,58610 12.35 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83