Butt connector sets automatic Type I
10230

Butt connector sets automatic Type I

go back

Item description/product images

Butt connector sets automatic Type I
  • Butt connector sets automatic Type I
  • Butt connector sets automatic Type I
DescriptionMaterial:Steel.Version:galvanized.Note:The connecting sets are used to connect two aluminum profiles of the same series from the front.

No machining of the profile is necessary. The connector is screwed into the profile slot from the front (connector with through hole left-hand thread. Connector with internal thread right-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.

Automatic connecting sets should always be used in pairs. More pairs are required for large profiles and loads.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10230 Butt connector sets automatic Type I 335 kB
360° view Run 3D Viewer

Drawings

Butt connector sets automatic Type I

Item selection/filter

Order No.TypeSlot widthD

LL1SWCADAcc.PriceOrder
10230-06I61060244 7.82 €
10230-08I81269275 8.34 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83