Item description/product images

Cube connector sets Type B
  • Cube connector sets Type B
  • Cube connector sets Type B
DescriptionMaterial:Cube die-cast aluminium.
Screws steel.
End caps polyamide.
Version:Aluminium bright.
Screws with self-tapping thread.
End cap black.
Note:The cube connector can be used to connect two or three profiles to each other by the end faces. The cube connectors have guide lugs that ensure a perfect and secure installation. Fastening to the profile is carried out by self-tapping screws. The open holes can be closed off with the end caps.

The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10220 Cube connector sets Type B 459 kB
360° view Run 3D Viewer

Drawings

Cube connector sets Type B

Item selection/filter

Order No.TypeSlot widthVersion

CADAcc.PriceOrder
10220-102B102-D 7.91 €
10220-103B103-D 9.42 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83