Item description/product images

Connecting sets central Type B
  • Connecting sets central Type B
  • Connecting sets central Type B
DescriptionMaterial:Steel.Version:galvanized.Note:The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.

Due to the reduced clamping force and omitted rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions.

Low workload. To assemble a hole must be drilled into one of the profiles. The D2 hole can also be drilled through.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10205 Connecting sets central Type B 260 kB
360° view Run 3D Viewer

Drawings

Connecting sets central Type B

Item selection/filter

Order No.TypeSlot widthVersion

AD2T
for profile
40
T
for profile
45
T
for profile
50
T
for profile
60
CADAcc.PriceOrder
10205-1000B1022,51731343641 2.30 €
10205-1090B1090°22,51731343641 2.30 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83