Item description/product images

Connecting sets central Type I
  • Connecting sets central Type I
  • Connecting sets central Type I
DescriptionMaterial:Steel.Version:galvanized.Note:The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile grooves without additional machining.

Due to the reduced clamping force and ommited rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions.

Low workload. To assemble a hole must be drilled into one of the profiles and the core hole must be drilled out.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10204 Connecting sets central Type I 254 kB
360° view Run 3D Viewer

Drawings

Connecting sets central Type I

Item selection/filter

Order No.TypeSlot widthVersion

AD2D3TT1CADAcc.PriceOrder
10204-0800I8151282828 3.39 €
10204-0890I890°151282828 3.39 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83