Item description/product images

Connecting sets universal Type I
  • Connecting sets universal Type I
  • Connecting sets universal Type I
DescriptionMaterial:Connector die-cast zinc.
Screw and slot nuts steel.
Version:galvanized.Note:The connecting sets are used for connecting two aluminium profiles at right angles. They allow a free positioning of profiles. The connection is non-rotating (the rotation lock can be broken off). For larger profiles several connecting sets can be mounted on the end for greater strength. Retrofitting into existing constructions is possible.

Low workload. The connecting set requires only one hole drilled in one end.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10202 Connecting sets universal Type I 277 kB
360° view Run 3D Viewer

Drawings

Connecting sets universal Type I

Item selection/filter

Order No.TypeSlot widthD

D1HLNSWAD2TCADAcc.PriceOrder
10202-06I6M61612,525,26,24151612,7 2.42 €
10202-08I8M8201633,585202016 2.42 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83