Item description/product images

Connecting sets standard Type I
  • Connecting sets standard Type I
  • Connecting sets standard Type I
DescriptionMaterial:Steel.Version:galvanized.Note:The connecting sets are used for connecting two aluminium profiles at right angles. The connection is non-rotating. For larger profiles several connecting sets can be mounted on the end for greater strength

Low workload. Cut a thread in the end face core hole. Drill a through hole for tightening the screw in the opposing profile.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 10200 Connecting sets standard Type I 258 kB
360° view Run 3D Viewer

Drawings

Connecting sets standard Type I

Item selection/filter

Order No.TypeSlot widthD

BHLL1NTSWCADAcc.PriceOrder
10200-06I6M6137,31427,5624 1.01 €
10200-08I8M8179,52035825 0.95 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83