Item description/product images

Aluminium profiles 45x90 Type B
  • Aluminium profiles 45x90 Type B
  • Aluminium profiles 45x90 Type B
  • Aluminium profiles 45x90 Type B
  • Aluminium profiles 45x90 Type B
  • Aluminium profiles 45x90 Type B
DescriptionMaterial:Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)Version:Artificially aged, natural colour anodized.Note:Aluminium profile for general constructions.

Drawings

Aluminium profiles 45x90 Type B

Item selection/filter

Order No.Slot widthProfileLengthIx
cm⁴
Iy
cm⁴
Wx
cm³
Wy
cm³
Profile area
cm²
F1 max.
kN
Approx.
weight kg/m
CADAcc.PriceOrder
10160-104590X10001045x901000124,0532,2527,5714,3315,24124,12 47.90 €

Information about this article

If your desired length is not shown,


please contact our professional personal.
The maximum length we can supply is 6000mm.

Order now »here.

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83